??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
S1SD-1DI-1R - Modules
Bill of material
S1SD-1DI-1R
Product Picture
MANUID
S1SD-1DI-1R
Short Description
Switch Amplifier S1SD-1DI-1R
EAN
4050143066889
Manufacturer Type Description
S1SD-1DI-1R
Number of inputs according to NAMUR
1.000
Output circuit relay change-over
1.00000 1
min. rated supply voltage with DC
16.80000 V
Assembly type
DIN track
Width
6.2 mm
Type of voltage supply
active
number of channels
1
Depth
107 mm
Height
97 mm
Design of electrical connection
Screw connection
max. rated supply voltage with DC
31.20000 V
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.060
LENGTH
0.110
WIDTH
0.055
DEPTH
0.028
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
Download CAD models