??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
S1SD-1AI-1U - Modules
Bill of material
S1SD-1AI-1U
Product Picture
MANUID
S1SD-1AI-1U
Short Description
Transmitter Power Supply S1SD-1AI-1U
EAN
4050143066810
Manufacturer Type Description
S1SD-1AI-1U
min. ambient temperature
-25 °C
max. ambient temperature
70.00 °C
Width
6.2 mm
Depth
107 mm
Height
97 mm
Number of content units per order unit
1
Country of origin
DE
WEIGHT
0.060
LENGTH
0.050
WIDTH
0.050
DEPTH
0.010
Customs tariff number
8543 7090 990 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
2D
Download CAD models