??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (JP)
Description
S160 - Linear Shaft Motor
Bill of material
S160D-0100st
Part Number
S160D-0100st
Shaft Size D
160
Forcer Size A
Options
Forcer Length A
80 mm
Parallel Option
Usable Stroke S
mm
Enter value for S
Usable Stroke S
mm
cm
inch
ft
Water Resistant Option
Digital Hall Effect
CE Type Motor
Number of Forces
Continuous Force
10.0 N
Continuous Current
0.6 Arms
Acceleration Force
40 N
Acceleration Current
2.5 Arms
Rated Voltage (AC)
240 V
Max Phase Temperature
135 deg Celsius
Forcer Width
30 mm
Forcer Screw Pitch (P)
70 mm
Forcer Weight
0.15 g
Gap
0.50 mm
Shaft Length
230 mm
Movable Range
180 mm
Shaft Mass
0.28 kg
Shaft Diameter
16 mm
Support Length
25 mm
Max Bending
0.00 mm
Lead Wire Type
UL 2464FA
Lead Wire AWG
25
Lead Wire U Phase
Red
Lead Wire V Phase
White
Lead Wire W Phase
Black
Receptacle Housing
XMR-03V
Plug Housing
XMP-03V
Retainer
XMS-03V
Pin Contact
SXM-001T-P0.6
Socket Contact
SXA-001T-P0.6
Bending Radius
26.40 mm
CE Type Motor Cable Wire Type
UL 1330
CE Type Motor Cable Wire AWG
24
CE Type Motor Cable U Phase
Red
CE Type Motor Cable V Phase
White
CE Type Motor Cable W Phase
Black
CE Type Motor Cable Ground Wire
CE
CE Type Motor Cable Ground Wire Type
UL 1330
CE Type Motor Cable Ground Wire AWG
20
CE Type Motor Cable Frame Ground
Green/Yellow
Sensor Cable Wire Type
UL 758
sensor Cable Wire AWG
28
Sensor Cable VCC
White/Red
Sensor Cable GND
White/Black
Sensor 1
Orange/Red
Sensor 2
Orange/Black
Sensor 3
Gray/Red
Sensor Cable No Connection
Gray/Black
Previews
3D
Dimension
2D
Download CAD models