??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RCM
Description
S151 - Convex caps
Bill of material
S151.00035
Code
S151.00035
A
18 mm
B
37 mm
C
8 mm
D
35 mm
d
12 mm
Material
Hardened blacked steel
Weight
70 g
Previews
3D
Dimension
2D
Download CAD models