??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CONTRINEX
Description
S12-XXNW-000-NNT1 - Connectivity
Bill of material
S12-4MNW-000-NNT1
Part number
Part reference
Product type
Field attachable connectors
Socket
mm
Plug
mm
Number of pins
4
Socket, Plug
mm
Wire cross-section
0.25 - 0.5 mm^2
Rated voltage range
≤ 32 VAC/VDC V
Temperature range
-25...+85 °C
Enclosure rating
IP 67
Weight
g
Customs tariff number
8536901
REACH
YES
ROHS
YES
Info
Product details
Previews
3D
2D
Download CAD models