??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CONTRINEX
Description
S08-3XNG-000-NNT2 - Connectivity
Bill of material
S08-3MNG-000-NNT2
Part number
Part reference
Product type
Field attachable connectors
Socket
None mm
Plug
M8 mm
Number of pins
3
Socket, Plug
None, M8 mm
Wire cross-section
0.14 - 0.34 mm^2
Rated voltage range
≤ 32 VAC/VDC V
Temperature range
-25...+85 °C
Enclosure rating
IP 67
Weight
g
Customs tariff number
8536901
REACH
YES
ROHS
YES
Info
Product details
Previews
3D
2D
Download CAD models