??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (JP)
Description
S040 - Linear Shaft Motor
Bill of material
S040D-0020st
Part Number
S040D-0020st
Shaft Size D
040 mm
Forcer Size A
Forcer Length A
25 mm
Option
Parallel Option
Usable Stroke S
mm
Enter value for S
Usable Stroke S
mm
cm
inch
ft
Continuous Force
0.29 N
Continuous Current
0.3 Arms
Acceleration Force
1.2 N
Acceleration Current
1.1 Arms
Max Phase Temperature
135 deg Celsius
Forcer Width
10 mm
Forcer Screw Pitch (P)
21.5 mm
Forcer Weight
9.000 g
Gap
0.50 mm
Shaft Length L
55 mm
Movable Range
45 mm
Shaft Mass
5.5 g
Shaft Diameter
4 mm
Shaft Support Length
5 mm
Max Bending
0 mm
Lead Wire Type
UL 1430
Lead Wire AWG
28
Lead Wire U Phase
Red
Lead Wire V Phase
White
Lead Wire W Phase
Black
Receptacle Housing
XMR-03V
Plug Housing
XMP-03V
Retainer
XMS-03V
Pin Contact
SXM-001T-P0.6
Socket Contact
SXA-001T-P0.6
Motor Cable Length 300mm
Motor Cable Length 300mm 3D Cable Model is just a Segment of the Actual Model
Previews
3D
Dimension
2D
Download CAD models