您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
S022-561232-Fitting for ELEMENT pH and resistive conductivity measurement devices
Buerkert
Sensors, Transmitters and Controllers
Fittings (for sensors and transmitters)
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/armaturenfittingefuersensorenundtransmitter/s022.prj},{NB=S022-561232-Fitting für ELEMENT pH und konduktive Leitfähigkeits-Messgeräte},{BUNR=561232},{AUSF=5},{BESCHREIBUNG=Edelstahlschweißstutzen},{AUSSENGEWINDE=G 1 1/2},{WERKSTOFF=Edelstahl / FKM, EPDM},{EINBAUART=Zum Schweißen direkt in große Rohrleitungen},{CNSMASSEXACT=0.400}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Buerkert
Description
S022 - Fitting for ELEMENT pH and resistive conductivity measurement devices
Bill of material
S022-561232-Fitting for ELEMENT pH and resistive conductivity measurement devices
Ident number
561232
561232
BESCHREIBUNG
Edelstahlschweißstutzen
Edelstahlschweißstutzen
AUSSENGEWINDE
G 1 1/2
Body/gasket
Edelstahl / FKM, EPDM
Edelstahl / FKM, EPDM
EINBAUART
Zum Schweißen direkt in große Rohrleitungen
Zum Schweißen direkt in große Rohrleitungen
Weight
0.400
0.400
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型