??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
S/SX7000 - Steel Carriers
Bill of material
S/SX7000
Article number
S/SX7000
Series
S/SX7000
Outer link width
350 - 1800 mm
Inner height
380 mm
Outer link height
450 mm
Connection height
2250 - 5250 mm
Pitch
on request mm
Info PDF
PDF Catalog
Website
HTML
Previews
3D
2D
Download CAD models