??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
S/SX 1802 - Steel Carriers
Bill of material
S1802.221-RM-265-St-1620 FAA/MAA
Article number
S1802.221-RM-265-St-1620 FAA/MAA
Series
S1802
Installation variants
Inner link width
mm
Enter value for BI
Inner link width
mm
cm
inch
ft
Outer link width
250 mm
Inner height
109 mm
Outer link height
140 mm
Chain length
1620 mm
Stay variant
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
Fixed point connector
mm
Driver connector
mm
Height
740 mm
Pitch
180 mm
Stay width
221 mm
Material
Info PDF
PDF Catalog
Previews
3D
Dimension
2D
Download CAD models