目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
S101526G031
nVent HOFFMAN
Thermal Management
Cooling units
Powered by
CAD模型選擇
{eldon/05_thermal_management/01_cooling_units/s.prj},{NB=S101526G031(0)},{ITEM=S101526G031},{DETAIL=0},{INFO=Info PDF},{DES=Slimfit cooling unit 1500W},{MAT=Galvanized steel},{IP=IP54},{H=950},{W=400},{D=259},{CCAP1=1800/1880},{CCAP2=1300/1380},{PS=230/1/50-60},{PC=850/1040},{IS=17/22},{N=73},{MASS=43.00},{EAN=8713574237193},{TARIFFN=84158200},{MI=URL},{V1=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 34
HELP_VARIABLE
Company
nVent HOFFMAN
Description
S - Slim Fit indoor cooling unit
Bill of material
S101526G031
Item no.
S101526G031
S101526G031
DETAIL
low
high
low
high
Info PDF
Info PDF
Description
Slimfit cooling unit 1500W
Slimfit cooling unit 1500W
Material
Galvanized steel
Protection
IP54
Height
950
950
mm
Width
400
400
mm
Depth
259
259
mm
Cooling Capacity L35L35
1800/1880
1800/1880
W
Cooling Capacity L35L50
1300/1380
1300/1380
W
Power supply
230/1/50-60
230/1/50-60
V/ph/Hz
Max. Power Consuption L35L50
850/1040
850/1040
W
Starting currrent
17/22
17/22
A
Noise level
73
73
dB
Weight
43.00
43.00
kg
EAN Code
8713574237193
8713574237193
Mounting instructions
URL
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型