??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Motovario
Description
S+NMRV
Bill of material
S/NMRV 030/105 C F 250x28 250x28 42 BS/B3 CM AD 1
Motor
GR
Type
S
Input type
Differential
Version
F
Input dimension
Connection
Hollow output shaft NMRV/NMRVP
Double input shaft NMRV/NMRVP
Mounting Position
Speed Control
Handwheel
Speed Control Pos.
ServoCtrl Mount.Pos.
Output flange type
Output flange dimension
-
Output flange position
Slow shaft
Slow shaft position
Torque arm
Torque arm position
Cover
Motor
Motor size
SIGLA
Cooling
-
Break type
Brake power supply
Terminal box cover
-
Fan cover
-
Terminal box cover position
Motor execution
-
Previews
3D
2D
Download CAD models