您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: SIHGA
Created: 07.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SIHGA
GoFix® S+ 8.0 x 480
SIHGA
Wood / water construction
Pfalu
Pfalu Accessories
Powered by
CAD模型選擇
{sihga/wood_water_construction/pfalu/pfalu_zubehoer/gofix_s_plus.prj},{NB=GoFix S+ 8.0 x 480},{TYP=S+},{AN=42526},{VE=75},{GFF=8.0 x 480},{HD=490},{HD45=345},{ZK90=25.00},{QK90=10.45},{ZK0=13.23},{QK0=5.97},{ZK45=25.00},{QK45=17.68},{D1=8.0},{TX=40},{DK=15.0},{L=480.000},{PL=Product link}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 27
HELP_VARIABLE
Company
SIHGA
Description
S+ - GoFix
Bill of material
GoFix® S+ 8.0 x 480
Type
S+
Art. No.
42526
42526
Montagepack
75
75
GoFix S+
8.0 x 480
8.0 x 480
Wood element
490
490
mm
Wood element 45°
345
345
mm
Diameter
8.0
8.0
mm
Torx
40
40
Diameter
15.0
15.0
mm
Product link
Product link
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型