??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
S-CFS-V-YIHEDA - Micro cam bearing follower/Full roller type
Bill of material
S-CFS2.5V-YIHEDA
Code
S-CFS...V-YIHEDA
Types of
Full roller type
Types of
Cylindrical
national standard mtaerial
9Cr18Mo
Quite material
SUS440C
enclosure
Hexagon nut
the inside diameter of
mm
d tolerance
0/-0.006
D
5 mm
M
M2.5x0.45 mm
B
3 mm
B1
4.5 mm
L
9.5 mm
V
2.5 mm
H
0.9 mm
Basic rated load Cr(move)steel
1.00 KN
Basic rated load Cr(move)stainless steel
0.80 KN
Basic rated load Cor(quiet)steel
1.08 KN
Basic rated load Cor(quiet)stainless steel
0.862 KN
Maximum allowable load
0.360 KN
Track load capacity
0.298 KN
Limit speed
2000 rpm
Maximum tightening torque
18.7 N.cm
weight
1 g
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models