??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Column set for clamping range extension - -
Bill of material
282200
Order No.
282200
Clamping range
mm
Material
surface hardened steel
Scope of delivery
2 seths with guide collumns and 1 threaded spindle
Description
clamping range extension to 100 mm or 150 mm
diameter
15 mm
thread
M5 mm
thread
M8 mm
Length
138 mm
Length
130 mm
Previews
3D
2D
下載CAD模型