??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WUXING
Description
RXL-PJ-HL-38 - New guardrail aluminum
Bill of material
RXL-PJ-HL-38-100
model
RXL-PJ-HL-38
Wall thickness
2.000
L
mm
Enter value for L
mm
cm
inch
ft
material
T5-6063/PE
Section size
18X38
WEIGHT
0.946 kg/m
Cross-sectional area
350.475 mm^2
zjg1
Surface
PDF File
PDF
Previews
3D
Dimension
2D
Download CAD models