您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
X5330002
C Matic
Category Fittings
Standard Fittings
RX Line - 316L Stainless Steel Standard Fittings
Powered by
CAD模型選擇
{cmatic/typology/standard_fittings/rx_line_316l_stainless_steel_standard_fittings/rx4320-20taper20plug.prj},{NB=X5330002},{SHA256=4Qll8bI60Uf9eZ7/ZzTvCWy+oVBxf3+JDBK3oNvbAQ0=},{INAME=x5330002},{NAME=x5330002},{NNCUSTOM=RX43},{NTCUSTOM=Taper plug},{NBCUSTOM=X5330002},{LINACUSTOM=X5330002},{STEPFILE=X5330002},{PNGFILE=RX43},{DWGFILE=RX43},{CODE=X5330002},{TYPE=RX43 00 14},{MAT=316L Stainless Steel},{D1=R1/4},{L1=11.0},{L1IN=.433},{L2=7.0},{L2IN=.276},{CH=6},{G=8.4},{OZ=.296},{WT=-40 ÷ 200},{WTF=-40 ÷ 392},{WP=150},{WPP=2175},{CONF1=RoHS},{AF=Pneumatic, Food Industry, Chemical, Mediacal and Pharmaceutical Industry}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
C Matic
Description
RX43 - Taper plug
Bill of material
X5330002
Code
X5330002
X5330002
Type
RX43 00 14
RX43 00 14
Material
316L Stainless Steel
D1
R1/4
R1/4
L1
11.0
11.0
mm
L1IN
.433
.433
in
L2
7.0
7.0
mm
L2IN
.276
.276
in
CH
6
6
mm
G
8.4
8.4
g
OZ
.296
.296
oz
Working Temperature
-40 ÷ 200
°C
Working Temperature
-40 ÷ 392
°F
Working Pressure (max)
150
bar
Working Pressure (max)
2175
psi
Conformity
RoHS
Application fields
Pneumatic, Food Industry, Chemical, Mediacal and Pharmaceutical Industry
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型