??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
C Matic
Description
RX25 - Male-female, lateral tee
Bill of material
X5150002
Code
Type
Material
316L Stainless Steel
D1
D2
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
L4
mm
L4IN
in
CH
mm
G
- g
OZ
- oz
Working Temperature
-40 ÷ 200 °C
Working Temperature
-40 ÷ 392 °F
Working Pressure (max)
150 bar
Working Pressure (max)
2175 psi
Conformity
RoHS
Application fields
Pneumatic, Food Industry, Chemical, Mediacal and Pharmaceutical Industry
Previews
3D
Dimension
2D
Download CAD models