??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
C Matic
Description
RX21 - Female elbow
Bill of material
X5110002
Code
Type
Material
316L Stainless Steel
D1
L1
mm
L1IN
in
CH
mm
G
g
OZ
oz
Working Temperature
-40 ÷ 200 °C
Working Temperature
-40 ÷ 392 °F
Working Pressure (max)
150 bar
Working Pressure (max)
2175 psi
Conformity
RoHS
Application fields
Pneumatic, Food Industry, Chemical, Mediacal and Pharmaceutical Industry
Previews
3D
Dimension
2D
Download CAD models