??
Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
C Matic
Description
RX13 - Joint piece
Bill of material
X5030002
Code
Type
Material
316L Stainless Steel
D1
L1
mm
L1IN
in
CH
mm
G
g
OZ
oz
Working Temperature
-40 ÷ 200 °C
Working Temperature
-40 ÷ 392 °F
Working Pressure (max)
150 bar
Working Pressure (max)
2175 psi
Conformity
RoHS
Application fields
Pneumatic, Food Industry, Chemical, Mediacal and Pharmaceutical Industry
预览
3D
尺寸标注
2D
下载CAD模型