??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
RWBCU, RWBCG - Urethane Lining Economy Pulleys for Flat Belts - Width L=110~500
Bill of material
RWBCU38-12-110
Part no.
Material of Core
6063 Aluminum Alloy
Material of Lining
Urethane
Color of Lining
Natural
Hardness
Shaft Hole Specification
D
mm
d Selection
mm
d Tolerance
- mm
Nominal
-
L 10mm Increment
mm
Enter value for L
L 10mm Increment
mm
cm
inch
ft
T Urethane Thickness
mm
K Key Length
0 mm
d1
mm
D1
mm
M
b
0 mm
b Tolerance
- mm
t
0.0 mm
t Tolerance
- mm
Previews
3D
Dimension
2D
Download CAD models