??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
CP System
Description
RV048CR Bracket Mob - RV048CR
Bill of material
RV048CR_MB-128
Ident number
Type
RV048CR
A
mm
B
65 mm
C
mm
D
53 mm
L
300 mm
R
160 mm
L1
450 mm
R1
90 mm
Previews
3D
2D
Download CAD models