??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
CP System
Description
RV040CR Bracket Fix - RV040CR
Bill of material
RV040CR_FB-138
Ident number
Type
RV040CR
A
mm
B
52 mm
C
mm
D
40 mm
L
230 mm
R
120 mm
L1
340 mm
R1
70 mm
Previews
3D
2D
Download CAD models