??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CP System
Description
RV020CR - Revolving Chain
Bill of material
RV020CRA30364030130150-0016563.52-Chain
Ident number
Chain Type
RV020CR
Direction Type
A
mm
A1
mm
B
28 mm
C
mm
D
22 mm
D1
25 mm
Radius Ra
mm
Enter value for RA
Radius Ra
mm
cm
inch
ft
Radius Rb
mm
Enter value for RB
Radius Rb
mm
cm
inch
ft
Distance A
mm
Enter value for LA
Distance A
mm
cm
inch
ft
Distance B
mm
Enter value for LB
Distance B
mm
cm
inch
ft
Chain Height
28.000 mm
Short Height
12.000 mm
Pitch
20.000 mm
Rotation Limit
mm
Enter value for ROT
Rotation Limit
mm
cm
inch
ft
Rotation Angle
mm
Enter value for ANG
Rotation Angle
mm
cm
inch
ft
LS
mm
Previews
3D
2D
Download CAD models