??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
CP System
Description
RV020CR Bracket Fix - RV020CR
Bill of material
RV 020CR_FB-51
Ident number
Type
RV 020CR
A
mm
B
28 mm
C
mm
D
22 mm
R
130 mm
L
40 mm
L1
150 mm
R1
30 mm
Previews
3D
2D
Download CAD models