??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Special Springs
Description
RV 170 EASY MANIFOLD - Miniature height, maximum force - Easy Manifold
Bill of material
RV170-032-C-E
-
Stroke
mm
Total length
mm
Minimum length
mm
Reserves stroke
1 mm
Diameter
19 mm
Rod Diameter
11 mm
Pressure
0 bar
Pressure min.
20 bar
Working stroke
Fixing
Position of the fixing collar
Initial force
0 daN
Isothermal end force
0 daN
Polytrophic end force
0 daN
Volume
cm^3
Surface
0.95 cm^2
Maximum speed
1.8 m/s
Weight
kg
SPM
Cicli/minuto
Temperature min
0 °C
Temperature max
80 °C
Previews
3D
Dimension
2D
Download CAD models