??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RUWA
Description
RUWA RB Tube reinforcement system
Bill of material
RUWA RB 10-100-100-750
Type
Diameter
10 mm
Spacing
100 mm
Height
100 mm
Width
100 mm
Max. pipe diameter
75 mm
as,min additional
145 mm2/m
Load capacity
100 %
Basket spacing
400 mm
Length
750 mm
Product code
RUWA RB 10-100-100-750
Level of Geometry
Previews
3D
2D
Download CAD models