??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RUWA
Description
RUWA DIBE Type L
Bill of material
RUWA DIBE L1-b140-c140
Type selection
RUWA DIBE Type L
Subtype Selection
Quality
B500A / B500B
Diameter
10 mm
Spacing s
150 mm
b-dimension
mm
Enter value for B
b-dimension
mm
cm
inch
ft
c-dimension
mm
Enter value for C
c-dimension
mm
cm
inch
ft
Anchoring length lbd1
890 mm
Anchoring length lbd2
890 mm
Mat length a
2200 mm
Length
1000 mm
AS
524 mm2/m
ASW
524 mm2/m
Product code
RUWA DIBE L1-b140-c140
Level of Geometry
Previews
3D
2D
Download CAD models