??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
FM
Description
BEARING CON. SOLID ROLLER D53X20 20Sha
Bill of material
030025010
Code
030025010
Length
23 mm
Length
19.6 mm
Diameter
41.0 mm
Angle
8 °
Wheelbase
53 mm
Length
6 mm
预览
3D
尺寸标注
2D
下载CAD模型