??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
RUBLOCF, RUBLOCF_H - Antivibration Pads RUBLOCR A, B Dimension Selectable Type
Bill of material
RUBLOCF18-60-60
Part No.
RUBLOCF18-60-60
Material of Body
Chloroprene Rubber
Hardness
Shore A40
Type Selection
Nominal
T
18 mm
A 60mm Increment
mm
Enter value for A
A 60mm Increment
mm
cm
inch
ft
B 60mm Increment
mm
Hole Dia. 1mm Increment
mm
F 1mm Increment
mm
F Tolerance
0 mm
G 1mm Increment
mm
G Tolerance
0 mm
Allowable Load N
10 {1} N {kgf}/cm2
Deflection Property
4 {0.4} N/mm {kgf/mm}/cm2
Hole Position from Left
XC 1mm Increment
mm
Hole Position from Bottom
YC 1mm Increment
mm
Previews
3D
Wymiar
2D
Pobierz modele CAD