??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
RU - Cross Roller Bearing Integrated Inner And Outer Ring Type
Bill of material
RU42UUCC0P5
Code
RU
Type
Integrated Inner And Outer Ring
Post Code
UU (sealing gasket at both ends), no mark (the counterbore of the inner ring and the outer ring are in the same direction), G (the countersunk hole of the inner ring and the outer ring are in the opposite direction), X (the inner ring threaded hole (through hole) )
Bearing Clearance
CC0
Bearing Accuracy
P5
Bearing Gb Material
GCr15
Bearing Equivalent Material
SUJ2
Type
d
20 mm
D
70 mm
B
12 mm
r(min)
0.6 mm
Shoulder Size ds(max)
36 mm
Shoulder Size Dh(min)
47 mm
Radial basic load rating Cr (dynamic)
7.35 KN
Radial Basic Load Rating Co(Static)
8.35 KN
Inner Ring p.c.d
28 mm
Inner Ring Mounting Hole
6-M3 Through mm
Outer circle P.C.D
57 mm
Outer circular mounting hole
6-βˆ…3.4 through, counterbore βˆ…6.5 deep 3.3 mm
Reference Weight
0.29 kg
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models