??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
RTP-0502-062 - RFID
Bill of material
RTP-0502-062
Part number
720-000-205
Part reference
RTP-0502-062
Product type
Transponder
Operating frequency
13.56 MHz
Standard
ISO/IEC 15693
Memory size
2000
Housing size
Ø50 mm
Housing material
LCP (Liquid Crystal Polymer)
Mounting
non-embedabble
Interface
RFID
Temperature range
-40...+250 °C
Enclosure rating
IP 68 / IP 69K
Weight
22.5 g
Custom tariff number
8523519
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models