??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
RTP-0090-020 - RFID
Bill of material
RTP-0090-020
Part number
720-000-006
Part reference
RTP-0090-020
Product type
Transponder
Operating frequency
13.56 MHz
Standard
ISO/IEC 15693
Memory size
160
Housing size
Ø9 mm
Housing material
PPS + Epoxy
Mounting
non-embedabble
Interface
RFID
Temperature range
-20...+110 °C
Enclosure rating
IP 67
Weight
9.0 g
Custom tariff number
8523519
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models