??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
RTM-0100-000 - RFID
Bill of material
RTM-0100-000
Part number
720-000-100
Part reference
RTM-0100-000
Product type
Transponder
Operating frequency
31.25 kHz
Standard
Proprietary
Housing size
Ø10 mm
Housing material
Stainless steel V2A
Mounting
Embeddable
Interface
RFID
Temperature range
-40...+95 °C
Enclosure rating
IP 68
Weight
10.0 g
Custom tariff number
8523519
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models