??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
RTH-D50QA-NC0 - RFID
Bill of material
RTH-D50QA-NC0
Part number
720-000-146
Part reference
RTH-D50QA-NC0
Product type
Transponder
Operating frequency
13.56 MHz
Standard
ISO/IEC 15693
Memory size
112
Housing size
Ø50 mm
Housing material
PPA
Mounting
non-embedabble
Interface
RFID
Temperature range
-40…+95 °C
Enclosure rating
IP 68 / IP 69K
Weight
9.5 g
Custom tariff number
85235100
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models