ABB - 1SBN050020R1001 + RT5/65 Surge Suppressor
ABB Low Voltage & Systems
Low Voltage Products & Systems
Control Products
Contactors
Block Contactors Accessories
Powered by
CAD모델 선택
{abb_ww/low_voltage/control/contactors/block_contactors_acc/rt5.prj},{NB=abb_1SBN050020R1001_RT5/65 Surge Suppressor},{PN=1SBN050020R1001},{CTN=85363030},{EXTTYPE=RT5/65},{INVDES=RT5/65 Surge Suppressor},{DES=transyl diode - DC control voltage},{LCP=Active},{DESCSHORT=RT5/65 Surge Suppressor}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 5
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
RT5 - Surge suppressor
Bill of material
ABB - 1SBN050020R1001 + RT5/65 Surge Suppressor
Product ID
1SBN050020R1001
1SBN050020R1001
Extended Product Type
RT5/65
RT5/65
Invoice Description
RT5/65 Surge Suppressor
RT5/65 Surge Suppressor
Description
transyl diode - DC control voltage
Long Description
RT5/65 is a transil diode surge suppressor designed to reduce the maximum overvoltage peak value and to limit or even completely eliminate the high pre-damping voltage frequencies, when used or with a DC operated conventional contactor for a rated control circuit voltage between 25 ... 65 V DC. The operation of inductive circuits causes overvoltages, in particular on opening of the contactor coil. The electromagnetic energy stored in the coil during contactor closing is restored on opening in the form of surges, the slope and amplitude of which may rise to several kilovolts. A number of drawbacks are observed ranging from interference on the electronic devices to breakdown of insulators and even destruction of certain sensitive components. Advantages: - the surge suppressor is clipped onto the top or side part in regards with the contactor or contactor relay base design without change in device overall dimensions. - good energy absorption - Unpolarized system - Simple, reliable system - very fast clipping: attenuation of steep fronts and thus of high frequencies. No operating delays. Drawback: a certain delay on drop out which does not however reduce contactor breaking capacity.
RT5/65 is a transil diode surge suppressor designed to reduce the maximum overvoltage peak value and to limit or even completely eliminate the high pre-damping voltage frequencies, when used or with a DC operated conventional contactor for a rated control circuit voltage between 25 ... 65 V DC. The operation of inductive circuits causes overvoltages, in particular on opening of the contactor coil. The electromagnetic energy stored in the coil during contactor closing is restored on opening in the form of surges, the slope and amplitude of which may rise to several kilovolts. A number of drawbacks are observed ranging from interference on the electronic devices to breakdown of insulators and even destruction of certain sensitive components. Advantages: - the surge suppressor is clipped onto the top or side part in regards with the contactor or contactor relay base design without change in device overall dimensions. - good energy absorption - Unpolarized system - Simple, reliable system - very fast clipping: attenuation of steep fronts and thus of high frequencies. No operating delays. Drawback: a certain delay on drop out which does not however reduce contactor breaking capacity.
International product number
3471522121615
3471522121615
Product number of the Manufacturer
1SBN050020R1001
1SBN050020R1001
Type of accessory/spare part
Other
Customs tariff number
85363030
Deeplink product page
Link to product detail page
Type
RT5/65
RT5/65
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성