??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
C Matic
Description
RT15 - Female-Male reducing connector, parallel
Bill of material
T505QPQS
Code
Type
Material
Brass Brass
D1
mm
D2
mm
D3
mm
L1
8,5 mm
L2
mm
CH
mm
G
g
Working Temperature
-50 ÷ 100 °C
Working Pressure (max)
0 ÷ 16 bar
Conformity
Conformity
Application fields
Vehicles applications
Previews
3D
Dimension
2D
Download CAD models