??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LILAI Chain
Description
Rt1400 - Case Conveyor Chain
Bill of material
Rt1400
Chain model
Rt1400
Application
Mainly suitable for various kinds of plastic bottles, cans conveying, such as dairy industry.
Material
POM, color white, operating temperature -30°C~+90°C
Pin material
Stainless steel
Maximum Speed
50 m/min lubricant ; 30 m/min dry
Working load(25°C)
2100N,The maximum conveying length is 15 meters
Package
26 PCS/meter
Width
114.3 mm
Weight
1.3 kg/m
opposite bending raduis
75 mm
Sideflex Radius
610 mm
E
6.3 mm
G
44.5 mm
V
20 mm
J
61 mm
K
12 mm
L
10.0 mm
P
38.1 mm
Q
43 mm
T
4 mm
Previews
3D
2D
Download CAD models