You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
RT06104PNHEC
Amphenol
Amphenol Sine
Ecomate - Circular Plastic Connectors
EcoMate RM - Rugged Metal Shielded Connectors
Powered by
CAD模型選擇
{amphenol/amphenol_sine/ecomate/ecomate_rm/rt06104pnhecxx.prj},{NB=RT06104PNHEC},{PN=RT06104PNHEC},{DSC=Plug, 4 Position, Male, Shell Size 10, and End Cap with Individual Wire Sealing, -40°C ~ 105°C},{INFO=Link to Product Page},{INF1=https://www.amphenol-sine.com/RT06104PNHEC-Plug-4-Position-Male-Shell-Size-10-and-End-Cap-with-Individual-Wire-Sealing-Compatible-to-part-192993-0011_p_1062.html},{X=8.350}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Amphenol
Description
RT06104PNHECXX - ECOMATE, Plug, Size 10, 4POS, Pin, End Cap
Bill of material
RT06104PNHEC
Part No.
RT06104PNHEC
RT06104PNHEC
Description
Plug, 4 Position, Male, Shell Size 10, and End Cap with Individual Wire Sealing, -40°C ~ 105°C
Plug, 4 Position, Male, Shell Size 10, and End Cap with Individual Wire Sealing, -40°C ~ 105°C
More Product Information
Link to Product Page
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型