??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
RSRT40 - Roller Slide Connecter Rails
Bill of material
RSRT40-800
Part No.
RSRT40-800
Type
RSRT
Material
Low Carbon Steel
Surface Treatment
Trivalent Chromate Plating
No.
40
L
800 mm
No. of Mounting Holes M
8
l1
50 mm
Rail Mass
600 g
Previews
3D
Dimension
2D
Download CAD models