??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
RSH4__, RSH4__B - Single Axis Robots RSH4 - Straight
Bill of material
RSH410-C21A-N-F0-3-150
Part Number
Lead
mm
Brake Selection
Controller Type
I/O Module
Noise Filter Selection
Cable
m
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
Regenerative Apparatus
L
410 mm
A
200 mm
K
150 mm
M
0
N
4
Grease
Change of Origin Position
Handy Terminal
Support Software with USB Cable
I/O Cable
Daisy Chain Cable
Robot Instruction Manual
Controller Instruction Manual
Previews
3D
Dimension
2D
Download CAD models