??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
RSH3 - SINGLE AXIS ROBOT RSH3 - STRAIGHT TYPE
Bill of material
RSH305-C21A-N-F0-3-150
Part Number
Lead
mm
Material of Base Frame
Aluminum Alloy
Surface Treatment of Base Frame
Anodizing
Material of Guide Rails
Steel
Material of Slider
Aluminum Alloy
Surface Treatment of Slider
Anodizing
Material of Side Cover
Aluminum Alloy
Surface Treatment of Side Cover
Anodizing
Controller Type
I/O Module
Noise Filter Selection
Cable
Stroke 50mm Increment
mm
Enter value for STROKE
Stroke 50mm Increment
mm
cm
inch
ft
L
518 mm
A
0
B
150 mm
C
8
D
290 mm
Mass
4.7 kg
Applicable Ball Screw
dia. 15 (C7 Rolled)
Applicable Motor
AC Servo 100W
Applicable Position Detector
Resolver
Service Ambient Temperature - Humidity
0~40 deg Celsius,35~85 percent RH (w/o dew condensation)
Repetitive Positioning Precision
+/-0.01 mm
Max. Load Capacity - Horizontal
kg
Rated Force
N
Max. Velocity
mm/sec
Rated Service Life
10.000km or more
Controller Input Power Supply
Single-phase AC 100~115V 200~230V +/-10 percent
Max. Position Number of Storable
255 pc.
Grease
Change of Origin Position
Handy Terminal
Support Software
I/O Cable
Daisy Chain Cable
Robot Instruction Manual
Controller Instruction Manual
Previews
3D
Dimension
2D
Download CAD models