??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
igus
Description
RSE - R(etraction) S(ystem) E(lastic) - cost-effective retraction system with deflection
Bill of material
TR.RSE.40.L + TRC.RSE.40.058.500.0
Part no.
TR.RSE.40.L + TRC.RSE.40.058.500.0
Info PDF
INFO
Option
Display mounting position of the Energy Chain
Matching Energy Chains for RSP
Energy Chains standard lengths
mm
Bend radius
58 mm
Retraction length
mm
Enter value for RE
Retraction length
mm
cm
inch
ft
Retraction length
500 mm
Weight
1.6 kg
プレビュー
3D
情報
2D
ダウンロード(CADデータ)