??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
RSD1__, RSD1__B - Single Axis Robots RSD1 - Rod Type - Straight
Bill of material
RSD106-C1-N-1-50
Part Number
LEAD
mm
Material of Main Body
Aluminum Alloy
Surface Treatment of Main Body
Acrylic Coating
Material of Rod
Steel
Surface Treatment of Rod
-
Material of Cover
Acrylonitrile-Butadiene-Styrene resin
Surface Treatment of Cover
-
Brake Selection
Controler Type
I/O Module
Cable Length
m
Stroke 50mm Increment
mm
Enter value for STROKE
Stroke 50mm Increment
mm
cm
inch
ft
L1
161 mm
L
249 mm
H
2 mm
K
6 mm
Mass
1.1 kg
Applicable Ball Screw
dia. 8 (C10 rolled)
Applicable Motor
Stepper
Applicable Position Detector
Resolver (Incremental)
Operating Environment Temperature - Humidity
0~40 deg Celsius,35~85 percent RH (w/o dew condensation)
Repetitive Positioning Precision
+/-0.02 mm
Max. Load Capacity - Horizontal
kg
Max. Load Capacity - Vertical
kg
Maximum Push Force
N
Rated Service Life
5,000km or more km
Lost motion
0.1 or less mm
Non-rotating Accuracy of Rod
+/-1.0 deg
Maximum Speed
mm/sec
Controler Input Power Supply
DC24V +/-10 percent
Maximum Position Ditermining Points
255 pc.
Handy Terminal
Support Software
I/O Cable
Daisy Chain Cable
Robot Instruction Manual
Controller Instruction Manual
Change Body Color
Robot Mount Foot
Robot Mount Flange
Grease Nozzle
Previews
3D
Dimension
2D
Download CAD models