??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
DYMCO
Description
RSC 020-90
Bill of material
RSC-020-90-150-300-25-60W
Type of series
RSC
Thickness of belt plate
020 mm
Dia of pulley
90 mm
Width of belt
150
u
mm
Center of pulley distance
mm
Enter value for L
Center of pulley distance
mm
cm
inch
ft
Gear head retio
Motor Power
W
B
198
u
mm
C
210
u
mm
D
190
u
mm
E
215 mm
Previews
3D
Dimension
2D
Download CAD models