??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
DYMCO
Description
RSC 020-90
Bill of material
RSC-020-90-150-300-25-60W
Type of series
RSC
Thickness of belt plate
020 mm
Dia of pulley
90 mm
Width of belt
mm
Center of pulley distance
mm
Enter value for L
Center of pulley distance
mm
cm
inch
ft
Gear head retio
Motor Power
W
B
mm
C
mm
D
mm
E
215 mm
Previews
3D
Dimension
2D
Download CAD models