??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
RS3 - SINGLE AXIS ROBOT RS3 -STRIGHT TYPE
Bill of material
RS306-C1-N-1-50
Part Number
Lead
mm
Material of Guide Rails
Steel
Material of Slider
Aluminum Alloy
Material of Side Cover
Aluminum Alloy
Surface Treatment of Side Cover
Anodizing
Brake Selection
Controler Type
I/O Module
Cable
m
Stroke 50mm Increment
mm
Enter value for STROKE
Stroke 50mm Increment
mm
cm
inch
ft
L
336 mm
A
3
B
4
C
100 mm
Mass
2.4 kg
Applicable Ball Screw
dia. 12 (C10 rolled)
Applicable Motor
Stepping
Applicable Position Detector
Resolver (Incremental)
Operating Range Temperature - Humidity
0~40 deg Celsius,35~85 percent RH (w/o dew condensation)
Repetition Locating Precision
+/-0.02 mm
Max. Load Capacity Horizontal
kg
Max. Load Capacity Vertical
kg
Maximum Push Force
N
Max. Velocity
mm/sec
Rated Service Life
10,000km or More
Controler Input Power Supply
DC24V +/-10 percent
Maximum Position Ditermining Points
255 pc.
Grease
Change of Origin Position
Handy Terminal
Support Software
I/O Cable
Daisy Chain Cable
Robot Instruction Manual
Controller Instruction ManualGrease
Main Body Plastic Color Alterations
Previews
3D
Dimension
2D
Download CAD models