??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
RS1__-R, RS1__-L, RS1__B-R, RS1__B-L - Single Axis Robots RS1 - Motor Folded
Bill of material
RS102-R-C1-N-1-50
Part Number
Lead
mm
Brake Selection
Motor Mounting Orientation
Controler Type
I/O Module
Cable
m
Stroke 50mm Increment
mm
Enter value for STROKE
Stroke 50mm Increment
mm
cm
inch
ft
L
187 mm
A
2
B
3
C
100 mm
Grease
Change of Origin Position
Handy Terminal
Support Software
I/O Cable
Daisy Chain Cable
Robot Instruction Manual
Controller Instruction Manual
Main Body Plastic Color Alterations
Previews
3D
Dimension
2D
Download CAD models