??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Univer
Description
RS - Compact cylinders-STRONG
Bill of material
RS 100 040 0005
Series
RS
Type
Cylinder
mm
Stroke
mm
Forward stroke
mm
Enter value for HUBST
Forward stroke
mm
cm
inch
ft
Depth
mm
Diameter
mm
Length
mm
Diameter
mm
Thread/screw thread
Depth
mm
Diameter
mm
Diameter H11
mm
Diameter
mm
Diameter
mm
Width
mm
Diameter
mm
Width
mm
Thread/screw thread
G1/8
Distance
mm
Diameter
mm
Distance
mm
Distance
mm
Thread/screw thread
Thread/screw thread
Length
mm
Depth
mm
Length
mm
Depth
2 mm
Depth
mm
Diameter
mm
Depth
2.5 mm
Distance
mm
Distance
7.5 mm
Diameter
mm
Thread/screw thread
Width across flats
mm
Width across flats
mm
Width across flats
mm
Distance
mm
Length
mm
Length
3 mm
Length
mm
Length
mm
Length
mm
Length
mm
Length
mm
Length
mm
Distance
mm
Previews
3D
Dimension
2D
Download CAD models