??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
RS 520/23_5WG1520-2AB23
Bill of material
RS 520/23 Blinds actuator 1-fold(0)
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
Product property
RS 520/23 Blinds actuator 1-fold
Product type (ASN)
RS 520/23
Preview
LODLEVEL
Display
0.000
Busprotokolle
KNX
Width
50.2 mm
Depth
35.5 mm
Height
48.8 mm
mass (net)
0.081 kg
Product link
http://www.siemens.com/gamma-td?ssn=5WG1520-2AB23
Approval markings
Order number
5WG1520-2AB23
DataNorm number
5WG1520-2AB23
GTIN number
4001869436371
Description text
Shutter Blind Actuator RS, 1 x AC 230 V, 6 A
Quantity unit
PCE
SA810ID15
1.000
Manufacturer web address
http://www.siemens.com/buildingtechnologies
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
Status of the manufacturer catalog
20210428
ETIM classcode
EC001330
ETIM classname
Shutting actuator for bus system
IfcAsExport
IfcShadingDevice.SHUTTER
Omniclass number
23-35 37 17 13
Omniclass title
Dimmers
Uniclass code
Pr_75_70_27_22
Previews
3D
2D
Download CAD models